Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

LED roadway security luminaire - small (RSLS)

Security made simple and affordable

  • Lumec

Product Family Information

The Lumec RSL LED roadway security luminaire is the perfect solution when projects require a simple luminaire that meets specifications without sacrificing performance and your budget, all while maximizing operations and maintenance savings. This roadway luminaire features an IP66-rated LED module, designed to provide crisp, brilliant white light that surpasses existing HID luminaire performance. Optimized for applications such as rural and local roads or general area lighting applications, its overall size, weight, and tool-free feature ensure ease of installation. RSL makes upgrading to reliable, long-lasting, low maintenance LED lighting a simple cost-effective decision for municipalities, COOP’s, and utilities.

Visualize with Lumec3D Configurator


  • Ideal solution for retrofit projects or new installations and is available in two sizes to suit a wide range of applications.

  • Available with a prismatic lens option for a more traditional look and to spread light evenly and help to control brightness.

  • Can be direct mounted to vertical surfaces or mounted onto existing arms easily. A wood pole arm option is also available as an accessory ordered separately.

  • Maintenance and service are simple with RSL's tool-less access to driver compartment.

  • Reduces light pollution, dark-sky friendly

Download Brochure


Features

  • Comes controls-ready out of the box, with a dimming driver and 7-pin receptacle.

  • Type 3 and 5 optics are available

  • Color temperatures 4000K and 3000K

  • IP66-rated LED module

  • 5-year limited warranty


Applications

  • Road And Street

  • Security Lighting

  • Bridges, Monuments, Facades

  • Parks And Plazas
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
    • 3607
    • 3795
    • 4146
    • 4374
    • 4678
    • 4682
    • 4926
    • 4936
  • Input watts

    • 40
  • Colour Temperature

    • 3000K
    • 4000K
  • CRI

    • 70
  • Shape

    • Round
  • Distribution Type

    • Type III
    • Type V
  • Mounting type(s)

    • Pole Arm

Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Access Lumec 3D

The web tool that enables you to create and visualize a 3D presentation of a complete luminaire assembly within a 2D or 3D environment. A couple of clicks will allow you to generate a 3D drawing that meets your client’s expectations. Currently available for Lumec assemblies only.

Find out more

Products in this family
Not all products are shown below