Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

Leonis Arm Mount (LEN-HID)

Leonis - providing modern style and excellent performance

  • Lumec

Product Family Information

Created with beauty, sustainability and durability in mind Leonis will contribute to the beautification of its surroundings. Leonis is not only a technological marvel, it is a work of art that will stand and withstand the test of time. Thanks to a forward thinking design team, the polyvalent Leonis can be fitted with either LED or HID lighting technologies. And if you opt for the latter, a LifeLED module can be retrofitted into your existing Leonis and easily replace your HID optics when you are ready to take advantage of our award-winning LED engine. The sturdy and high-quality materials chosen when manufacturing Leonis make it a durable and dependable luminaire. Because it is made in aluminum, the luminaire is 94% recyclable when it reaches the end of its life. Lumec3D: Online 3D Configurator


  • Reduced energy and maintenance costs

  • Reduced light pollution

  • Allows for easy HID to LED system upgrade

  • Highly optimized light distribution performance

  • Increased design life



Features

  • Modular design

  • Built with high-quality materials

  • Designed using pure lines and dynamic shapes
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
    • HPS
    • MH
  • Watts

    • 100
  • Voltage(s)

    • 120
    • 208
    • 240
    • 277
    • 347
  • Shape

    • Triangular
  • Distribution Type

    • Type II
    • Type III
    • Type IV
  • Mounting type(s)

    • Pole Arm
    • Pole Top

Accessories and Controls

controls

The controls listed below are compatible with one or more products in the family. Please see appropriate specifications sheets for details


Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Access Lumec 3D

The web tool that enables you to create and visualize a 3D presentation of a complete luminaire assembly within a 2D or 3D environment. A couple of clicks will allow you to generate a 3D drawing that meets your client’s expectations. Currently available for Lumec assemblies only.

Find out more

Products in this family
Not all products are shown below