Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

Oval Post Top (ATRY)

Product Family Information

Based on a pure and timeless shape, the visionary styling of the Oval luminaires will make a bold statement – now and in the future. The Oval is a collection of products designed to bring the lighted environment to center stage. It creates the perfect interaction between people and their sur roundings. Elevate your project to a higher lev el with the use of this ingenious and refined lighting system that creates an in viting atmosphere wherever it is placed. This collection of products offers exceptional durability and long life while addressing a myriad of environmental concerns in a responsible manner. Lumec3D: Online 3D Configurator


  • Enhances style of any project

  • Maximizes photometric performance and energy efficiency

  • Exceptional durability and long life

  • Quick and easy maintenance

  • Fade and abrasion resistant housing



Features

  • Pure and timeless shape

  • Smartseal optical systems

  • Die-cast aluminum housing

  • Tool-free access to internal components

  • Polyester powdercoat finish
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
    • CFL
    • MH
  • Watts

    • 100
    • 42
    • 90
  • Voltage(s)

    • 120
    • 208
    • 240
    • 277
    • 347
  • Shape

    • Oval
  • Distribution Type

    • Type II
    • Type III
    • Type IV
  • Mounting type(s)

    • Pole Arm

Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Access Lumec 3D

The web tool that enables you to create and visualize a 3D presentation of a complete luminaire assembly within a 2D or 3D environment. A couple of clicks will allow you to generate a 3D drawing that meets your client’s expectations. Currently available for Lumec assemblies only.

Find out more

Products in this family
Not all products are shown below