Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

Pole Options - Banner Arms (BA)

Banner Arms (BA) - increasing pole functionality

  • Lumec

Product Family Information

Lumec’s Banner Arms are designed to fit on a round, fluted, square and multi-sided pole, using a central tubing inserted through two opposite 1 3/8” (35 mm) holes. The aluminum banner arm [1 1/16” diameter (27 mm)] easily slip-fits into the central tubing and it is secured with the attachment by stainless steel hardware. Completing the installation are two end-of-arm decorative casting. Consult factory for all banner arm heights and orientations. Optional Lily Flower end-of-arm casting available (LF option). Specify width of banner(s) as the xx dimension in the ordering number. Order Banner in 1” (25 mm) increments only (ex: BAS11)
> Lumec strongly recommends that the banner arm should be at least 8 feet from the ground.Lumec3D: Online 3D Configurator


  • Decorative, yet durable



Features

  • Designed to fit round, fluted, square and multi-sided poles

  • Aluminum construction

  • Decorative options available


Applications

  • Bridges, Monuments, Facades

  • Road And Street


Product Family Details

Not all product variations are shown below. Refer to specification sheet for further details

  • Pole Materials

    • Aluminum

Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Access Lumec 3D

The web tool that enables you to create and visualize a 3D presentation of a complete luminaire assembly within a 2D or 3D environment. A couple of clicks will allow you to generate a 3D drawing that meets your client’s expectations. Currently available for Lumec assemblies only.

Find out more

Products in this family
Not all products are shown below