Benefits
Design flexibility for off road applications
Specially designed off road optics maximize the light to the roadway
Provides uniform, high performance illumination
Simplifies your luminaire selection with a complete family of product
Includes Service Tag, Philips innovative way to provide assistance throughout the life of the product.
Features
Versatile knuckle adapter that can be mounted vertically or horizontally
Variable tilt between -5° and +45° (5° steps)
Angle indicator shows precise angle by gravity needle.
Rachet-style adjustment allows verification of aiming prior to tightening and final setup
Range of control solutions available
Product Family Details
Not all product variations are shown below. Refer to specification sheet for further details