Benefits
68% greater lumen output than previous RoadStar generations
30% increase in lumen maintenance
60% increase in efficacy
Includes Service Tag, Philips innovative way to provide assistance throughout the life of the product.
Features
Two luminaire sizes – Small, with 15,000 lumen output (up to 250W HID replacement); and Medium, with 32,924 lumen output (up to 750W HID replacement)
Seven optical distributions for application flexibility
Six LED configurations for the perfect amount of light
Standard and optional sustainable dimming options along with standard 5-pin and optional 7-pin NEMA receptacles
Four finishes: black, bronze, grey, white
A wide variety of pole and bracket options
Product Family Details
Not all product variations are shown below. Refer to specification sheet for further details
Accessories and Controls
accessories
The accessories listed below are compatible with one or more products in the family. Please see appropriate specifications sheets for details