Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

Square Lantern Large (S26)

Square Lantern - blending traditional luminaire forms with modern lighting function

  • Lumec

Product Family Information

Creating a warm and friendly ambience with its design while offering high-end technology. The LED Square Lantern draws on the designs of yesteryear in order to evoke a feeling of harmony and warmth in any project. This luminaire is another example of how Lumec melds feelings of old-time luminaires with modern lighting techniques and LED technology. This blend of form and function makes the Square Lantern luminaire an excellent choice for any environment. Lumec3D: Online 3D Configurator


  • Maintains excellent performance in the most demanding of environments

  • Assures long life, reliability and durability

  • Suitable for a large range of lighting applications

  • Complements any project, traditional or modern



Features

  • Constructed from top quality materials

  • Offers a variety of optics and reflectors

  • Complete selection of materials and finishes available


Applications

  • Road And Street

  • Bridges, Monuments, Facades


Product Family Details

Not all product variations are shown below. Refer to specification sheet for further details

  • Source

    • HPS
  • Watts

    • 100
  • Voltage(s)

    • 120
    • 208
    • 240
    • 277
    • 347
    • 480
  • Shape

    • Square
  • Distribution Type

    • Asymmetric
    • Symmetric
  • Mounting type(s)

    • Pole Arm
    • Pole Top

Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Access Lumec 3D

The web tool that enables you to create and visualize a 3D presentation of a complete luminaire assembly within a 2D or 3D environment. A couple of clicks will allow you to generate a 3D drawing that meets your client’s expectations. Currently available for Lumec assemblies only.

Find out more

Products in this family
Not all products are shown below