Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

Transit Pendant (TR20)

Product Family Information

Combining state-of-the-art photometric performance with outstanding ease-of-maintenance the decorative Transit luminaires are designed to last in even the most demanding environments. The versatility and character of the Transit luminaire is clear. Combining stunning good looks with outstanding photometric performance, the Transit incorporates the cutting edge photometrics and ease of maintenance that have made Lumec luminaires the perfect choice for effective area lighting. Equipped with the optional LifeLED the Transit’s standard dark-sky friendly full cut-off optics turn this versatile product into one of the most environmentally responsible luminaires available on the market. Lumec3D: Online 3D Configurator


  • Up to 50% energy savings over HID

  • Virtually eliminates Luminaire Dirt Depreciation

  • Reduced glare

  • Offers exceptional performance and cut-off

  • Dark-sky friendly



Features

  • IP66 rated Smartseal optical system

  • Unique combination of reflectors and internal prism refractors in optical chamber

  • Hydro-formed aluminum reflector and tempered glass lens

  • Provide full cut-off in five different distributions


Applications

  • Road And Street

  • Parks And Plazas


Product Family Details

Not all product variations are shown below. Refer to specification sheet for further details

  • Source

    • HPS
    • MH
  • Watts

    • 100
    • 150
    • 175
    • 250
    • 400
    • 70
  • Voltage(s)

    • 120
    • 208
    • 240
    • 277
    • 347
    • 480
  • Colour Temperature

    • 4000K
  • CRI

    • 70
  • Shape

    • Round
  • Distribution Type

    • Type I
    • Type II
    • Type III
    • Type IV
  • Mounting type(s)

    • Pole Arm

Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Access Lumec 3D

The web tool that enables you to create and visualize a 3D presentation of a complete luminaire assembly within a 2D or 3D environment. A couple of clicks will allow you to generate a 3D drawing that meets your client’s expectations. Currently available for Lumec assemblies only.

Find out more

Products in this family
Not all products are shown below