Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.

Wildcards like * and ? can be used to find a string of characters within data fields.

  • *LED displays all items ending with LED, where LED* displays all items beginning with LED.
  • 98?P4 displays all items that match this string with the exception of the question mark.

Getting a blank search results screen and using Internet Explorer?
Compatibility view mode may be turned on and this can have a negative effect on how some sites operate.

We suggest you follow these steps and turn off this setting.

  1. Within Internet Explorer press the ALT key to display the top menu bar
  2. Go to Tools then Compatibility View Settings
  3. Turn Off all checkboxes and click Close

Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

UrbanStar Post Top (PBDS100)

UrbanStar - pairing advanced LED technology with a graceful and organic design to liven up a city's uniqueness

  • Lumec

Product Family Information

Pairing advanced LED technology with a graceful and organic design to liven up a city’s uniqueness. With UrbanStar brains and beauty go together perfectly to create a remarkable LED post-top luminaire. UrbanStar is about improving the quality of life by enhancing the appearance, feeling and atmosphere of where people live, work and play. It’s about introducing aesthetics in the lighting of our streets and pedestrian areas to beautify our city which will help in creating its character. Lumec3D: Online 3D Configurator


  • Protects the light source and electrical components from degradation

  • Provides uniform light distribution

  • Increased pole spacing

  • Up to 60% less energy compared to HID sources

  • Ensures maximum reliability and safety for drivers and pedestrians



Features

  • Complete luminaire is IP66 rated

  • Dedicated LED optics

  • Optical system is composed of high-performance acrylic refractor lens

  • 32 high performance white LEDs

  • Advanced control options and solar upgrades available


Applications

  • Bridges, Monuments, Facades

  • Road And Street


Product Family Details

Not all product variations are shown below. Refer to specification sheet for further details

  • Source

    • LED
  • Voltage(s)

    • 120
    • 208
    • 240
    • 277
  • Lumens

    • 2500
    • 3000
  • Input watts

    • 35
    • 42
  • Colour Temperature

    • 4000K
  • CRI

    • 70
  • Shape

    • Round
  • Distribution Type

    • Type II
    • Type III
    • Type IV
  • Mounting type(s)

    • Pole Top

Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Access Lumec 3D

The web tool that enables you to create and visualize a 3D presentation of a complete luminaire assembly within a 2D or 3D environment. A couple of clicks will allow you to generate a 3D drawing that meets your client’s expectations. Currently available for Lumec assemblies only.

Find out more

Products in this family
Not all products are shown below