Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

Dynalite

Product Family Information

Philips Dynalite lighting and energy management solutions provide a versatile lighting control system that can be tailored to address varying demands of today’s commercial energy management and architectural lighting applications. Read our case studies to find out how other companies use Dynalite to reduce energy consumption, improve ambience, and create better work and learning environments.

Dynalite Case Studies


  • Scalable design accommodates changing lighting requirements

  • Reduces energy consumption by using light only when and where it is needed

  • Increases lamp life using soft start and voltage regulation technologies

  • Integrates with other systems to control blinds, audio-visual equipment, temperature, and building automation



Features

  • Customizable user interfaces provide attractive and efficient control

  • Components easily integrate with DALI, BacNet, 0-10 devices, DMX512, and dozens of other industry standards

  • Designed to work with Philips vast line of energy-efficient lamps, automation controls, lamps, drivers, and user interfaces, as well as products outside of the Philips family

  • Facilitates local and global control via graphical system displays


Applications

  • Office

  • Banks

  • Hospitality

  • Fashion

  • Education


Product Family Details

Not all product variations are shown below. Refer to specification sheet for further details

  • Source

    • LED
  • Voltage(s)

    • 120
    • 24V DC
    • 277
  • Shape

    • Rectangular
  • Downlight Types

    • Controls
  • Mounting type(s)

    • Surface
    • Wall
    • Wall

Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Products in this family
Not all products are shown below

Downloads