Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

EvoKit 2x4

Product Family Information

The Philips EvoKit LED Retrofit Kits are an energy efficient, easy to install solution to upgrade your fluorescent troffers to LED. Compatible with both standard and narrow T-grids, they offer a simple retrofit that will improve the look of your ceiling with its architectural styling without the need to actually break the ceiling plenum. The units also come standard with dimming capabilities, making them perfect for applications such as offices, classrooms, healthcare facilities, retail space and more. The Philips EvoKit LED Retrofit Kits offer the latest advances in LED technology, resulting in quality lighting with extremely high efficacies of up to 110 lm/w. Both the 2¹x2¹ and the 2¹x4¹ EvoKit are manufactured with quality components and finishes, meaning a consistent, balanced lighting scheme when using both configurations in the same space. The main diffuser and slanted troffer help reduce glare and create a pleasant, uniform throw of the light. Combine the aesthetics and quality with the ease of installation, and this product can literally transform your space in minutes!





Applications

  • Office

  • Banks

  • Hospitality

  • Petrol And Convenience

  • Fashion


Product Family Details

Not all product variations are shown below. Refer to specification sheet for further details

  • Source

    • LED
  • Voltage(s)

    • 120
    • 277
  • Lumens

    • 3000
    • 3200
    • 3600
    • 4200
    • 4700
  • Input watts

    • 22
    • 23
    • 24
    • 25
    • 26
    • 27
    • 31
    • 32
    • 35
    • 36
  • Colour Temperature

    • 3500K
    • 4000K
  • CRI

    • 80
  • Shape

    • Rectangular
  • Fixture Size

    • 2ft x 4ft
  • Mounting type(s)

    • Recessed

Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Products in this family
Not all products are shown below