Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

OccuSwitch Classic Wallbox

Product Family Information

OccuSwitch wall switch and low voltage occupancy sensors automatically turn lights off when a work space is unoccupied, saving energy and creating a more sustainable work environment. The ceiling mounted sensor communicates with a network of wall switches and dimmers. Using a combination of ultrasonic and passive infrared (PIR) technology, the sensor recognizes room occupancy or vacancy for maximum performance and energy savings.


  • Saves energy and lamp life by adjusting light level based on occupancy

  • Ceiling and wall mounted sensors communicate with a network of wall switches and dimmers

  • Operates in a wide variety of low and high voltage applications

  • Stylish, low profile design blends into any professional setting



Features

  • Uses passive intrared and/or ultrasonic sensing technology to detect small and large motion

  • Fits in standard wallbox space and gangable with other devices

  • Low profile design eliminates obtrusive “scanning-device”

  • look

  • Convenient push-buttons provides manual on/off light

  • switching at any time


Applications

  • Office

  • Banks

  • Hospitality

  • Fashion

  • Education


Product Family Details

Not all product variations are shown below. Refer to specification sheet for further details

  • Voltage(s)

    • 120
    • 277
  • Shape

    • Rectangular
  • Downlight Types

    • Controls
  • Mounting type(s)

    • Surface
    • Wall
    • Wall

Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Products in this family
Not all products are shown below