Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

Programmable Motion Response

Programmable Motion Response - your reactive stand-alone dimming solution

  • Philips Controls

Product Family Information

Programmable Motion Response maximizes your outdoor lighting energy savings while supporting security efforts. Upon easy installation, Programmable Motion Response dims your outdoor LED luminaire to a low light output, increases to a high light output only when motion is detected, and returns to the original low output after a defined time. Motion-based dimming may prolong the LED luminaire and electrical component lifespans, for significant energy and cost savings during unoccupied periods. Preprogrammed or customized settings control light, duration, and sensitivity levels, as well as daylight sensing for even more energy savings. Settings are easily changed at the luminaire with an optional wireless handheld programmer, and custom factory based programs are also available.






Product Family Details

Not all product variations are shown below. Refer to specification sheet for further details

  • Voltage(s)

    • 120
    • 208
    • 240
    • 277
  • Downlight Types

    • Controls

Related Products

related products

The related products listed below are compatible with one or more products in the family. Please see appropriate specifications sheets for details


Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Products in this family
Not all products are shown below