Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

_Sealed High Bay

Simple, easy, convenient

  • Philips Controls

Awards & Certifications :


Product Family Information

Functional high bay lighting has a new look with Philips LED Sealed high bay luminaires. You don't need to sacrifice smart looks for affordable, dependable lighting in your functional spaces anymore. This Sealed high bay delivers up to 22,000 lumens with efficacies up to 129 LPW. Bring your retail and institutional spaces to life with this cost-effective luminaire built to last with a corrosion-resistant finish. No more sacrifice, just great looks, dependability and energy-savings.


  • Simple form

  • Convenient specification

  • Ease of installation

  • Ease of maintenance

Download Brochure


Features

  • Multiple lumen options

  • Standard 0-10V dimming

  • Simple mounting method


Applications

  • Manufacturing

  • Warehouses


Product Family Details

Not all product variations are shown below. Refer to specification sheet for further details

  • Source

    • LED
  • Voltage(s)

    • 120
    • 277
    • UNIV
  • Lumens

    • 15000
    • 22000
  • Input watts

    • 121
    • 161
  • Spec/Service Smart

    • Service Smart
  • Colour Temperature

    • 4000K
  • CRI

    • 80
  • Shape

    • Round
  • Fixture Size

    • 14in
  • Mounting type(s)

    • Suspended

Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Products in this family
Not all products are shown below