Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

StoreWise

A retail specific lighting system that helps retailers to save up to 35% more energy beyond LED savings while enabling possibilities to enhance the space to provide a better in-store experience which is proven to increase sales in pilot studies.
More Info

  • Philips Controls

Product Family Information

The Philips StoreWise system is specifically designed for retail applications and combines the best of LED and controls to deliver industry leading energy savings while improving the store appearance to enhance your customers experience. StoreWise is an autonomous system but allows the end user to easily adjust the lighting system whenever needed.


  • Save up to 35% with our Smart Dimming scenarios over and above LED savings, while keeping the store appearance intact.

  • Improve in-store ambience using lighting schemes tailored for specific applications to positively impact your sales.

  • A simple to use and easy to set up graphic user interface on a tablet that makes it a breeze to change the scenes/schedules eliminating the need for a technical expert post commissioning.

  • Have peace of mind, as StoreWise is an integrated system including Philips luminaires, lamps and Controls which seamlessly work together.

  • Enables compliance with Title 24 and ASHRAE standards

Download Brochure


Features

  • An integrated Luminaire and control system which runs autonomously based on user defined profiles and works seamlessly together.

  • Ability to control up to 24 Zones with smart dimming features – Daylight harvesting, presence control, light preservation and scheduling.

  • Effortless integration with EMS/BMS using Dynalite integration devices.

  • A versatile lighting control system that can control different dimming protocols (0-10V/DALI/Phase Dimming/DMX512).

  • A simple to use and easy to set up graphic user interface on a tablet that makes it a breeze to change the scenes/schedules eliminating the need for a technical expert post commissioning


Applications

  • Food And Large Retailers

  • Restaurants

  • Banks

  • Hospitality


Product Family Details

Not all product variations are shown below. Refer to specification sheet for further details

  • Downlight Types

    • Controls

Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Products in this family
Not all products are shown below