Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

Tunable white

Product Family Information

Philips tunable white lighting solutions provide more than illumination. Through a combination of light quality, color, and intensity, they help create environments that can be tailored to occupants needs and preferences. .

For more detailed information and video click here.


  • Dynamics: Automatically adjust color temperature and brightness depending on time of day or task

  • Scene Set: Use factory installed presets to A combination of predetermined presets instantly sets the scene for room ambiance that supports the next scheduledtask or spontaneous activity.

  • Personal Control: Get more flexibility and easily change LED intensities and correlated color temperature (CCT) from warm white (2700K) all the way to cool white (6500K).


  • More Info

Download Brochure


Features

  • Available with six luminaire types

  • CCT color tunability: 2600K to 6500K

  • Available with 4 preset scenes: Standard, Presentation, Focus, and Calm

  • Integrates with Philips Color Kinetics

  • Optional EnvisionManager Enterprise management for monitoring purposes


Applications

  • Offices

  • Schools

  • Healthcare

  • Retail
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
CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Products in this family
Not all products are shown below

Downloads