Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

L-Bay LED Highbay Series

Product Family Information

The L-Bay LED highbay luminaire is offered in a two and four pod design. The 32 or 48 LED pods have multiple outputs of 6,750 to 22,500 lumens per fixture. The superior illumination and available distribution patterns provided by the L-Bay series makes it ideal for applications including cold storage, manufacturing, warehousing, big-box, institutional and industrial applications. High output LEDs with 32 or 48 per pod and each LED having its own optical lens for precise optical control in for wide, medium narrow or aisle distributions. 5 year warranty; ETL listing.





    Applications

    • Manufacturing


    Product Family Details

    Not all product variations are shown below. Refer to specification sheet for further details

    • Input watts

      • 144
      • 146
      • 210
      • 220
      • 288
    • Colour Temperature

      • 3000K
      • 4000K
      • 6000K

    Accessories and Controls

    accessories

    The accessories listed below are compatible with one or more products in the family. Please see appropriate specifications sheets for details

    controls

    The controls listed below are compatible with one or more products in the family. Please see appropriate specifications sheets for details


    Tools

    CalcZone

    CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

    Find out more

    Products in this family
    Not all products are shown below