Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.

Wildcards like * and ? can be used to find a string of characters within data fields.

  • *LED displays all items ending with LED, where LED* displays all items beginning with LED.
  • 98?P4 displays all items that match this string with the exception of the question mark.

Getting a blank search results screen and using Internet Explorer?
Compatibility view mode may be turned on and this can have a negative effect on how some sites operate.

We suggest you follow these steps and turn off this setting.

  1. Within Internet Explorer press the ALT key to display the top menu bar
  2. Go to Tools then Compatibility View Settings
  3. Turn Off all checkboxes and click Close

Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

LytePro 7 LED Wall Sconce

LytePro - the smart combination of style, performance and energy savings

  • Stonco USA

Product Family Information

The low profile silhouette and compact appearance of LytePro 7 LED wall sconces have high appeal across many building styles. Its low profile styling is ideally suited for use over doorways, garages, entranceways, wall signs or any applications where a lower mounting height and compact size is desired. LytePro 7 utilizes only 14 watts, and achieves up to 86 LPW to provide an efficient alternative to traditional light sources.


  • Excellent photometric performance

  • Easy mounting

  • Significant energy savings

  • 100,000 hour lifetime

  • Excellent uniformity



Features

  • Title 24 compliant

  • Suitable for use in extreme temperatures

  • Zero uplight optics


Applications

  • Security Lighting

  • Residential

  • Bridges, Monuments, Facades


Product Family Details

Not all product variations are shown below. Refer to specification sheet for further details

  • Source

    • LED
  • Voltage(s)

    • 120
    • 208
    • 240
    • 277
  • Lumens

    • 1200
  • Input watts

    • 14
  • Colour Temperature

    • 4000K
  • Distribution Type

    • Type II
  • Mounting type(s)

    • Surface

Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Products in this family
Not all products are shown below