Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

Roughlyte Vaportight

Product Family Information

The Roughlyte Compact Fluorescent Series is available in 26, 32 and 42 watt lamps. Applications include restaurants, taverns or nightclubs, food courts, atriums or plazas, malls, retail outlets, stores, athletic clubs and facilities, theatres, arenas, stadiums and amusement parks. Heat and shock resistant, prismatic glass optical chamber with neoprene gasketing. Low-glare clear prismatic glass globe standard. Approximately 40% uplight. UL 1598 listed for wet locations – Globe down only. Not recommended for hazardous locations. The Roughlyte Incandescent Series is available in wattages ranging from 75 to 200. Applications include wall, columns, ceilings and canopys in exterior applications. Roughlyte fixtures guard against moisture and debris in exterior applications (for globe down mounting only). Features include heat and shock resistant glass or polycarbonate globe and cast aluminum bayonet guard with Allen head security screws. Not recommended for hazardous locations.


  • Suitable for a variety of applications

  • Guards against moisture and debris

  • Thermal and shock resistant



Features

  • Cast aluminum guard

  • Glass or polycarbonate globe

  • Easy mounting accessories available


Applications

  • Cleanrooms

  • Food Processing


Product Family Details

Not all product variations are shown below. Refer to specification sheet for further details

  • Source

    • INC
  • Lamps

    • 1
  • Watts

    • 100
    • 200
    • 75
  • Voltage(s)

    • 120
  • Distribution Type

    • Type V
  • Mounting type(s)

    • Surface

Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Products in this family
Not all products are shown below