Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

Slim Flood LED (TF)

LED General Purpose Floods - high value versatility and performance

  • Stonco USA

Awards & Certifications :


Product Family Information

The Stonco LED Floodlights is your best value for discreet and modern design on your floodlighting projects. Versatile and stylish with six different sizes to choose from, Slim flood provides application flexibility for round, wall, or pole mount installations. Ideal for sign lighting, building facades, security lighting, and general purpose floodlighting applications. The discreet low profile design will not interfere with your landscape layouts.


  • Complete family of LED floodlights ideal for illuminating signs, building facades or other dark areas.

  • Can be mounted on the ground, wall, or pole-mounted.

Download Brochure


Features

  • Low profile design with durable construction

  • All sizes arrive fully assembled and ready to install.

  • All sizes have a yoke mount and the three smaller sizes have a unique Yoke/Knuckle combo mount.

  • Fade-resistant, textured bronze finish with tempered glass lens that is heat and impact resistant.

  • IP65 rated


Applications

  • Bridges, Monuments, Facades

  • Education

  • Municipal Buildings

  • Parks And Plazas

  • Security Lighting

  • Sign Lighting

  • Walkways

  • Hospitals And Care Centers

  • Office

  • Warehouses

  • Banks

  • Food And Large Retailers

  • Hospitality

  • Petrol And Convenience


Product Family Details

Not all product variations are shown below. Refer to specification sheet for further details

  • Source

    • LED
  • Voltage(s)

    • 120-277
  • Lumens

    • 1089
    • 12439
    • 18682
    • 24987
    • 3256
    • 5484
  • Input watts

    • 100
    • 150
    • 199
    • 28
    • 48
    • 9
  • Spec/Service Smart

    • Service Smart
  • Colour Temperature

    • 4000K
  • CRI

    • 80
  • Shape

    • Rectangular
  • Mounting type(s)

    • Ground / Floor
    • Surface
    • Wall
    • Wall

Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Products in this family
Not all products are shown below